Package: UQFN (ZUA8)
Code | ZUA |
Name | UQFN (ZUA8) |
POD Number | PD-2260 |
JEDEC Pub 95 | MO-288 (Ref.) |
Pin Pitch (mm) | 0.5 |
Length (mm) | 1.5 |
Width (mm) | 1.5 |
Height (mm) | 0.6 |
Theta JA (still air) °C/Watt | 198.5 |
Theta JC (°C/Watt) | 92.2 |
Package File |
ZUA8.pdf |
Products using this package |
PI3USB31
|