Package: X1LGA (XB24)
Code
XB
Name
X1LGA (XB24)
POD Number
PD-2246
JEDEC Pub 95
NA
Pin Pitch (mm)
0.4
Length (mm)
2.4
Width (mm)
1.7
Height (mm)
0.5
Package File
XB24.pdf
Products using this package
PI3WVR628