U-QFN8080-100
Code | ZUD |
---|---|
Name | UQFN (ZUD100) |
POD Number | PD-2262 |
JEDEC Pub 95 | N/A |
Pin Pitch (mm) | 0.5 |
Length (mm) | 8 |
Width (mm) | 8 |
Height (mm) | 0.6 |
Theta JA (still air) °C/Watt | 23.79 |
Theta JC (°C/Watt) | 6.24 |
Package File | ZUD100.pdf |
Products using this package |