Package: TQFN (ZLW46)
Code
ZLW
Name
TQFN (ZLW46)
POD Number
PD-2250
JEDEC Pub 95
MO-220 (Ref.)
Pin Pitch (mm)
0.4
Length (mm)
4.5
Width (mm)
6.5
Height (mm)
0.8
Package File
ZLW46.pdf
Products using this package
PI4IOE5V6534Q