Package: X1QFN (XEA10)
Code
XEA
Name
X1QFN (XEA10)
POD Number
PD-2263
JEDEC Pub 95
MO-288 (Ref.)
Pin Pitch (mm)
0.4
Length (mm)
1.4
Width (mm)
1.8
Height (mm)
0.5
Package File
XEA10.pdf
Products using this package
PI4ULS3V4103