Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | HK |
---|---|
Name | X1DFN (HK8) |
POD Number | PD2264 |
Pin Pitch (mm) | 0.35 |
Length (mm) | 1.4 |
Width (mm) | 1 |
Height (mm) | 0.4 |
Package File | HK8.pdf |
Products using this package |