Code | ZXC |
---|---|
Name | V-QFN70135-116 (ZXC116) MSL3 PPF |
POD Number | PD-2249 |
JEDEC Pub 95 | N/A |
Pin Pitch (mm) | 0.5 |
Length (mm) | 7 |
Width (mm) | 13.5 |
Height (mm) | 0.85 |
Theta JA (still air) °C/Watt | 14.68 |
Theta JC (°C/Watt) | 9.35 |
Package File | ZXC116.pdf |
Products using this package |