Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
V-QFN4040-24 (SWP)
Code | ZDW |
---|---|
Name | V-QFN4040-24 (ZDW24) MSL1 |
POD Number | PD-2269 |
JEDEC Pub 95 | MO-220 |
Pin Pitch (mm) | 0.5 |
Length (mm) | 4 |
Width (mm) | 4 |
Height (mm) | 0.9 |
Theta JA (still air) °C/Watt | 54.4 |
Theta JC (°C/Watt) | 40.8 |
Package File | ZDW24.pdf |
Products using this package |