Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | ZTF |
---|---|
Name | U-QFN2048-32 (ZTF32) |
POD Number | PD-2272 |
JEDEC Pub 95 | MO-288 (Ref.) |
Pin Pitch (mm) | 0.35 |
Length (mm) | 2 |
Width (mm) | 4.8 |
Height (mm) | 0.6 |
Package File | ZTF32.pdf |
Products using this package |