Package: U-QFN8080-100 (ZXD100)
Code
ZXD
Name
U-QFN8080-100 (ZXD100)
POD Number
PD-2270
JEDEC Pub 95
MO-288 (Ref.)
Pin Pitch (mm)
0.5
Length (mm)
8
Width (mm)
8
Height (mm)
0.6
Package File
ZXD100.pdf