HFCBGA
Code | HFC |
---|---|
Name | H-FCBGA190190-324 (HFC324) MSL3 |
POD Number | PD-2258 |
JEDEC Pub 95 | N/A |
Pin Pitch (mm) | 1 |
Length (mm) | 19 |
Width (mm) | 19 |
Height (mm) | 2.89 |
Theta JA (still air) °C/Watt | 6.54 |
Theta JC (°C/Watt) | 1.89 |
Package File | HFC324.pdf |
Products using this package |