Package: U-WLB1914-12 (GAB12)
Code
GAB
Name
U-WLB1914-12 (GAB12)
POD Number
PD-2275
JEDEC Pub 95
-
Pin Pitch (mm)
0.5
Length (mm)
1.87
Width (mm)
1.37
Height (mm)
0.63
Package File
GAB12.pdf
Products using this package
LXS0104