Package: FC-VFBGA6060-105 (FCB105) MSL3
Code
FCB
Name
FC-VFBGA6060-105 (FCB105) MSL3
POD Number
PD-2271
JEDEC Pub 95
N/A
Pin Pitch (mm)
0.46
Length (mm)
6
Width (mm)
6
Height (mm)
1
Theta JA (still air) °C/Watt
19.4
Theta JC (°C/Watt)
2.34
Package File
FCB105.pdf