Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | ZR |
---|---|
Name | W-QFN3063-46 (ZR46) MSL3 |
POD Number | PD-2273 |
Pin Pitch (mm) | 0.35 |
Length (mm) | 3 |
Width (mm) | 6.3 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 20.55 |
Theta JC (°C/Watt) | 7.44 |
Package File | ZR46.pdf |
Products using this package |