Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | ZLW |
---|---|
Name | V-QFN6060-48 (SWP) (ZLW48) MSL1 |
POD Number | PD-2274 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 6 |
Width (mm) | 6 |
Height (mm) | 1 |
Theta JA (still air) °C/Watt | 38.15 |
Theta JC (°C/Watt) | 24.66 |
Package File | ZLW48.pdf |
Products using this package |