Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | FLA |
---|---|
Name | W-LGA4528-32 (FLA32) MSL3 |
POD Number | PD-2268 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 4.5 |
Width (mm) | 2.85 |
Height (mm) | 0.7 |
Theta JA (still air) °C/Watt | 49.7 |
Theta JC (°C/Watt) | 4.95 |
Package File | FLA32.pdf |
Products using this package | |