Package: U-QFN1720-12 (ZMA12) MSL1, PPF
Code
ZMA
Name
U-QFN1720-12 (ZMA12) MSL1, PPF
POD Number
PD-2278
JEDEC Pub 95
-
Pin Pitch (mm)
0.4
Length (mm)
2
Width (mm)
1.7
Height (mm)
0.5
Theta JA (still air) °C/Watt
133
Theta JC (°C/Watt)
3.7
Package File
ZMA12.pdf