Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | ZHW |
---|---|
Name | W-QFN5050-32/SWP (ZHW32) MSL1 Sn |
POD Number | PD-2277 |
JEDEC Pub 95 | MO-220 (Ref.) |
Pin Pitch (mm) | 0.5 |
Length (mm) | 5 |
Width (mm) | 5 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 34.4 |
Theta JC (°C/Watt) | 15 |
Package File | ZHW32.pdf |
Products using this package |