Package: W-QFN4565-46 (ZL46) MSL1 Sn
Code
ZL
Name
W-QFN4565-46 (ZL46) MSL1 Sn
POD Number
PD-2283
JEDEC Pub 95
MO-220 (Ref.)
Pin Pitch (mm)
0.4
Length (mm)
4.5
Width (mm)
6.5
Height (mm)
0.8
Theta JA (still air) °C/Watt
24.6
Theta JC (°C/Watt)
14.4
Package File
ZL46.pdf