Code | ZH |
---|---|
Name | W-QFN3545-20 (ZH20) |
POD Number | PD-2032 |
Pin Pitch (mm) | 0.5 |
Length (mm) | 3.5 |
Width (mm) | 4.5 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 78.01 |
Theta JC (°C/Watt) | 31.22 |
Package File | ZH20.pdf |
Products using this package | |
LXS0108 PI3B3245 PI3CH3244 PI3CH3345 PI3CH800 PI3USB14-A PI6LC48L0201A PI6LC48P0201A |