Package: W-QFN2525-24 (ZRA24)
Code
ZRA
Name
W-QFN2525-24 (ZRA24)
POD Number
PD-2286
Pin Pitch (mm)
0.35
Length (mm)
2.5
Width (mm)
2.5
Height (mm)
0.8
Theta JA (still air) °C/Watt
44.56
Theta JC (°C/Watt)
29.88
Package File
ZRA24.pdf