Package: V-QFN7070-56 (ZLF56)
Code
ZLF
Name
V-QFN7070-56 (ZLF56)
POD Number
PD-2285
Pin Pitch (mm)
0.4
Length (mm)
7
Width (mm)
7
Height (mm)
0.9
Package File
ZLF56.pdf
Products using this package
PI6CB332013A