Package: V-QFN5050-40 (ZLF40)
Code
ZLF
Name
V-QFN5050-40 (ZLF40)
POD Number
PD-2284
Pin Pitch (mm)
0.4
Length (mm)
5
Width (mm)
5
Height (mm)
0.9
Theta JA (still air) °C/Watt
29.9
Theta JC (°C/Watt)
15.9
Package File
ZLF40.pdf