Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | ZN |
---|---|
Name | W-QFN1818-12 (ZN12) |
POD Number | PD-2282 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 1.8 |
Width (mm) | 1.8 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 102.11 |
Theta JC (°C/Watt) | 66.83 |
Package File | ZN12.pdf |
Products using this package |