Package: W-LGA5050-64 (FLB64)
Code
FLB
Name
W-LGA5050-64 (FLB64)
POD Number
PD-2289
Pin Pitch (mm)
0.5
Length (mm)
5
Width (mm)
5
Height (mm)
0.66
Package File
PD-2289-FLB64.pdf
Products using this package
PI6CB332012A