Package: W-LGA6127-31 (FLA31)
Code
FLA
Name
W-LGA6127-31 (FLA31)
POD Number
PD-2288
Pin Pitch (mm)
0.4
Length (mm)
6.1
Width (mm)
2.7
Height (mm)
0.73
Theta JA (still air) °C/Watt
15.61
Theta JC (°C/Watt)
4.6
Package File
PD-2288.pdf