Package: W-QFN3555-28 (ZHA28)
Code
ZHA
Name
W-QFN3555-28 (ZHA28)
POD Number
PD-2296
Pin Pitch (mm)
0.5
Length (mm)
3.5
Width (mm)
5.5
Height (mm)
0.8
Theta JA (still air) °C/Watt
24.3
Theta JC (°C/Watt)
18.13
Package File
ZHA28.pdf