Package: W-QFN3555-28/SWP (ZHW28)
Code
ZHW
Name
W-QFN3555-28/SWP (ZHW28)
POD Number
PD-2295
Pin Pitch (mm)
0.5
Length (mm)
3.5
Width (mm)
5.5
Height (mm)
0.8
Theta JA (still air) °C/Watt
24.3
Theta JC (°C/Watt)
18.13
Package File
ZHW28.pdf