Package: V-QFN4040-28 (ZLF28)
Code
ZLF
Name
V-QFN4040-28 (ZLF28)
POD Number
PD-2292
Pin Pitch (mm)
0.4
Length (mm)
4
Width (mm)
4
Height (mm)
0.85
Package File
ZLF28.pdf
Products using this package
PI6CB332004A