Code | A |
---|---|
Name | TSSOP (A48) MSL1 Sn |
POD Number | PD-1501 H |
JEDEC Pub 95 | MO-153F/ED |
Pin Pitch (mm) | 0.5 |
Length (mm) | 12.5 |
Width (mm) | 6.1 |
Height (mm) | 1.2 |
Theta JA (still air) °C/Watt | 104 |
Theta JC (°C/Watt) | 38 |
Package File | PD-1501h-A48.pdf |
Package Qualification Report (Au) | A64-A56-A48-MSL1-Au.pdf |
Package Qualification Report (Cu) | A48-L28-L24-L20-L16-L14-L08-H20-H28-Q24-Q20-Q16-W16-W14-W08-MSL1-Cu-.pdf |
Material Declaration Report (Au) | A48_SN_MDR_Au.pdf |
Products using this package | |