Code | B |
---|---|
Name | BQSOP (B48) MSL1 Sn |
POD Number | PD-1210 F |
JEDEC Pub 95 | MO-154C/AB |
Pin Pitch (mm) | 0.4 |
Length (mm) | 9.9 |
Width (mm) | 3.9 |
Height (mm) | 2 |
Theta JA (still air) °C/Watt | 82 |
Theta JC (°C/Watt) | 20 |
Package File | PD-1210F-B48.pdf |
Package Qualification Report (Au) | B80_B48_B40_MSL1_Au.pdf |
Material Declaration Report (Au) | B48_SN_MDR_Au.pdf |
Products using this package | |