Code | C |
---|---|
Name | SC70 (C3) MSL1 Sn |
POD Number | PD-2147 A |
JEDEC Pub 95 | MO-203 |
Pin Pitch (mm) | 0.65 |
Length (mm) | 2.1 |
Width (mm) | 1.25 |
Height (mm) | 1 |
Package File | PD-2147a-C3.pdf |
Package Qualification Report (Au) | C06-C05-C04-MSL1-Au.pdf |
Material Declaration Report (Au) | C03SNMDRJAu.pdf |