Code | C |
---|---|
Name | SC70 (C4) MSL1 Sn |
POD Number | PD-2148 -- |
JEDEC Pub 95 | MO-203 |
Pin Pitch (mm) | 0.65 |
Length (mm) | 2.1 |
Width (mm) | 1.25 |
Height (mm) | 1.1 |
Package File | C4.pdf |
Package Qualification Report (Au) | C06-C05-C04-MSL1-Au.pdf |
Material Declaration Report (Au) | C04_SN_MDR_J_Au.pdf |