Code | C |
---|---|
Name | SC70 (C5) MSL1 Sn |
POD Number | PD-1901 E |
JEDEC Pub 95 | MO-203B/AA |
Pin Pitch (mm) | 0.65 |
Length (mm) | 2 |
Width (mm) | 1.25 |
Height (mm) | 1.1 |
Theta JA (still air) °C/Watt | 331 |
Theta JC (°C/Watt) | 224 |
Package File | SOT353-C5.pdf |
Package Qualification Report (Au) | C06-C05-C04-MSL1-Au.pdf |
Package Qualification Report (Cu) | C06-C05-MSL1-Cu.pdf |
Material Declaration Report (Au) | C5_SN_MDR_Au.pdf |
Products using this package |