Package: TQFP (FAE100) MSL3 Sn

CodeFAE
NameTQFP (FAE100) MSL3 Sn
POD NumberPD-2097 A
JEDEC Pub 95MO-026/AED
Pin Pitch (mm)0.5
Length (mm)14
Width (mm)14
Height (mm)1.2
Package File Pd-2097a-FAE100.pdf