Code | FB |
---|---|
Name | LQFP (FB64) MSL3 Sn |
POD Number | PD-2099 |
JEDEC Pub 95 | MS-026D/BBD |
Pin Pitch (mm) | 0.4 |
Length (mm) | 7 |
Width (mm) | 7 |
Height (mm) | 1.6 |
Theta JA (still air) °C/Watt | 56.5 |
Theta JC (°C/Watt) | 26.35 |
Package File | PD-2099.pdf |
Package Qualification Report (Cu) | FF80-FB64-FB48-FB32-FC64-MSL3-Cu.pdf |
Products using this package |