Code | FC |
---|---|
Name | LQFP (FC64) MSL3 Sn |
POD Number | PD-1804 C |
JEDEC Pub 95 | MS-026D/BCD |
Pin Pitch (mm) | 0.5 |
Length (mm) | 10 |
Width (mm) | 10 |
Height (mm) | 1.6 |
Theta JA (still air) °C/Watt | 46.3 |
Theta JC (°C/Watt) | 7.2 |
Package File | Pd-1804c-FC64.pdf |
Package Qualification Report (Au) | FD128_FD100_FC64_FG64_FB48_MSL3_Au.pdf |
Package Qualification Report (Cu) | MA208_MA128_FG64_FD100_FC64_FB48_FB32_MSL3_Cu.pdf |
Material Declaration Report (Au) | FC64_SN_MDR_Au.pdf |
Products using this package |