Code | FF |
---|---|
Name | LQFP (FF80) MSL3 Sn |
POD Number | PD-2064 |
JEDEC Pub 95 | MS-026/BDD |
Pin Pitch (mm) | 0.5 |
Length (mm) | 12 |
Width (mm) | 12 |
Height (mm) | 1.6 |
Theta JA (still air) °C/Watt | 38.8 |
Theta JC (°C/Watt) | 12.8 |
Package File | Pd-2064.pdf |
Package Qualification Report (Au) | FF80-FC64-FG64-MSL3-Au.pdf |
Package Qualification Report (Cu) | FF80_FC64_FB48_FB32_MSL3_Cu.pdf |
Material Declaration Report (Au) | FF80_SN_MDR_Au.pdf |
Products using this package |