Package: PLCC (J44) MSL1 Sn
Code
J
Name
PLCC (J44) MSL1 Sn
POD Number
PD-1602
JEDEC Pub 95
MO-047B/AC
Pin Pitch (mm)
1.27
Length (mm)
17.5
Width (mm)
17.5
Height (mm)
4.57
Theta JA (still air) °C/Watt
41
Theta JC (°C/Watt)
19
Package File
Pd-1602.pdf