Code | L |
---|---|
Name | TSSOP (L16) MSL1 Sn |
POD Number | PD-1310 G |
JEDEC Pub 95 | MO-153F/AB |
Pin Pitch (mm) | 0.65 |
Length (mm) | 5 |
Width (mm) | 4.4 |
Height (mm) | 1.2 |
Theta JA (still air) °C/Watt | 104.1 |
Theta JC (°C/Watt) | 38.6 |
Package File | PD-1310g-L16.pdf |
Package Qualification Report (Au) | L28-L24-L20-L18-L16-L14-L08-W08-MSL1-Au3.pdf |
Package Qualification Report (Cu) | A48-L28-L24-L20-L16-L14-L08-H20-H28-Q24-Q20-Q16-W16-W14-W08-MSL1-Cu-.pdf |
Material Declaration Report (Au) | L16_SN_MDR_Au.pdf |
Products using this package | |
|