Code | MA |
---|---|
Name | FQFP (MA128) MSL3 Sn |
POD Number | PD-2029 |
JEDEC Pub 95 | MS-029A/KA |
Pin Pitch (mm) | 0.5 |
Length (mm) | 20 |
Width (mm) | 14 |
Height (mm) | 3.4 |
Theta JA (still air) °C/Watt | 44.13 |
Theta JC (°C/Watt) | 22.32 |
Package File | Pd-2029.pdf |
Package Qualification Report (Au) | MA208_MA128_MA160_MSL3_Au.pdf |
Package Qualification Report (Cu) | MA208_MA128_FG64_FD100_FC64_FB48_FB32_MSL3_Cu.pdf |
Material Declaration Report (Au) | MA128_SN_MDR_Au.pdf |
Products using this package |