Package: TO94 (N4)
Code
N
Name
TO94 (N4)
POD Number
PD-2150
Pin Pitch (mm)
1.27
Length (mm)
5.13
Width (mm)
3.6
Height (mm)
1.6
Package File
N4.pdf
Material Declaration Report (Au)
N04_SN_MDR_J_Au.pdf
Products using this package
PT8A2512