Code | NA |
---|---|
Name | PBGA (NA272) MSL3 BGA |
POD Number | PD-2006 |
JEDEC Pub 95 | MS-034B/BAL |
Pin Pitch (mm) | 1.27 |
Length (mm) | 27 |
Width (mm) | 27 |
Height (mm) | 3.5 |
Theta JA (still air) °C/Watt | 27.6 |
Theta JC (°C/Watt) | 12.1 |
Package File | Pd-2006.pdf |
Package Qualification Report (Au) | NA304_NA272_MSL3_Au.pdf |