Package: TO92 (NB3)

CodeNB
NameTO92 (NB3)
POD NumberPD-2149
Pin Pitch (mm)1.27
Length (mm)4.5
Width (mm)4.5
Height (mm)3.5
Package File NB3.pdf
Package Qualification Report (Au) TO92Au.pdf
Material Declaration Report (Au) NB03_SN_MDR_J_Au.pdf