Code | NB |
---|---|
Name | LFBGA (NB160) MSL3 BGA |
POD Number | PD-2031 |
JEDEC Pub 95 | MO-205F/AE |
Pin Pitch (mm) | 0.8 |
Length (mm) | 12 |
Width (mm) | 12 |
Height (mm) | 1.58 |
Theta JA (still air) °C/Watt | 37.63 |
Theta JC (°C/Watt) | 12.84 |
Package File | Pd-2031.pdf |
Package Qualification Report (Au) | NB160_NB148_NB84_NB64_MSL3_Au.pdf |
Package Qualification Report (Cu) | NB160_NB148_MSL3_Cu.pdf |
Material Declaration Report (Au) | NB160_SAC305_MDR_Au.pdf |