Code | NC |
---|---|
Name | TFBGA (NC48) MSL3 BGA |
POD Number | PD-2103 |
JEDEC Pub 95 | MO-195C |
Pin Pitch (mm) | 0.5 |
Length (mm) | 4.5 |
Width (mm) | 4.5 |
Height (mm) | 1.1 |
Theta JA (still air) °C/Watt | 79 |
Theta JC (°C/Watt) | 35.6 |
Package File | NC48.pdf |
Package Qualification Report (Cu) | NE50-NE48-NC48-NM48-MSL3-Cu.pdf |
Products using this package |