Code | NJ |
---|---|
Name | LBGA (NJ100) MSL3 BGA |
POD Number | PD-2055 |
JEDEC Pub 95 | MO-192 (Ref.) |
Pin Pitch (mm) | 1 |
Length (mm) | 11 |
Width (mm) | 11 |
Height (mm) | 1.96 |
Theta JA (still air) °C/Watt | 39.6 |
Theta JC (°C/Watt) | 24.65 |
Package File | NJ100.pdf |
Package Qualification Report (Au) | NJ100_MSL3_Au.pdf |
Package Qualification Report (Cu) | ND256_NJ100_MSL3_Cu.pdf |
Material Declaration Report (Au) | NJ100_SAC305_MDR_Au.pdf |
Products using this package |