Code | NJ |
---|---|
Name | LBGA (NJ160) MSL3 BGA |
POD Number | PD-2030 |
JEDEC Pub 95 | MO-192F/DAE |
Pin Pitch (mm) | 1 |
Length (mm) | 15 |
Width (mm) | 15 |
Height (mm) | 1.4 |
Theta JA (still air) °C/Watt | 37.32 |
Theta JC (°C/Watt) | 13.97 |
Package File | Pd-2030.pdf |
Package Qualification Report (Au) | NJ160_MSL3_Au.pdf |
Products using this package |