Package: PDIP (P8)

CodeP
NamePDIP (P8)
POD NumberP8_PTI
JEDEC Pub 95MS-001BA
Pin Pitch (mm)2.54
Length (mm)9.2
Width (mm)6.4
Height (mm)4.01
Package File P8.pdf
Package Qualification Report (Au) P16P14P8Au.pdf
Material Declaration Report (Au) P8PTI.pdf
Products using this package

Parts Icon PT8A2511