Code | P |
---|---|
Name | PDIP (P14) |
POD Number | P14_PTI |
JEDEC Pub 95 | MS-001AA |
Pin Pitch (mm) | 2.54 |
Length (mm) | 19 |
Width (mm) | 6.4 |
Height (mm) | 4.01 |
Package File | P14.pdf |
Package Qualification Report (Au) | P16P14P8Au3.pdf |
Material Declaration Report (Au) | P14_SN_MDR_J_Au.pdf |